(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Glasses for UV

Glasses for UV

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 9-035-11

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Glasses for UV NO-11
  • Manufacturer Model Number
    No11
  • Specification details
    Can be used with glasses. Anti-fogging processed
  • Material
    Special Plastic
  • Ultraviolet cut ratio
    99.999%
  • Amount Of Content
    1 pc.
Part Number
9-035-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 5,994.21

3 Piece(s) 5 Day(s) 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Glasses for UV NO-11
  • Manufacturer Model Number
    No11
  • Specification details
    Can be used with glasses. Anti-fogging processed
  • Material
    Special Plastic
  • Ultraviolet cut ratio
    99.999%
  • Amount Of Content
    1 pc.

Product Description

Can be used with glasses. Anti-fogging processing

Specifications of 9-035-11

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Glasses for UV NO-11
  • Manufacturer Model Number
    No11
  • Specification details
    Can be used with glasses. Anti-fogging processed
  • Material
    Special Plastic
  • Ultraviolet cut ratio
    99.999%
  • Amount Of Content
    1 pc.
Part Number
9-035-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 5,994.21

3 Piece(s) 5 Day(s) 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list