Specifications of 6-8009-01
-
- Shape
- Integral Type Goggles
-
- Application
- Light Shield
-
- Anti-fog
- NA
-
- Scratch prevention
- Available
-
- UV Cut
- NA
-
- Electrostatic resistance
- NA
-
- Lens Replacement
- NA
-
- Manufacturer Product Name
- Light shielding goggle 337W (N03)
-
- Manufacturer Model Number
- 337W(No.3)
-
- JAN Code
- 4984013839290
-
- Specification details
- Anti-fogging not processed. Cushion bar attached. Combination use with prescription metal frame possible
-
- Weight(g)
- 43
-
- Material/lens
- PC (polycarbonate), Surface-hardened glasses (uses JIS standard equivalent shading lens #3)
-
- Footnotes
- Do not use for arc welding or laser work.
-
- Amount Of Content
- 1 pc.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy