- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Scratch prevention |
UV Cut |
Type |
Manufacturer Product Name |
Manufacturer Model Number |
Material/lens |
Amount Of Content |
|
₹ 3,261.00
|
5 Piece(s)
|
|
5 Day(s)
|
Available |
NA |
Anti-fog hard lens (TCH) |
Safety Goggles GL-70 (TCH) |
GL-70(TCH) |
PC (Polycarbonate) |
1 pc. |
|
₹ 2,282.35
|
5 Piece(s)
|
|
5 Day(s)
|
NA |
Available |
Anti-fog lens (TC) |
Safety Goggles GL-70 (TC) |
GL-70(TC) |
Acetyloid |
1 pc. |
Basic Specifications
-
- Shape
- Goggles
-
- Anti-fog
- Available
-
- Electrostatic resistance
- NA
-
- Standard
- JIS
-
- Lens Replacement
- NA
-
- Specification details
- Ultraviolet cut (TC/regular). Can be used with spectacles
-
- Material/frame
- Soft PVC (Polyvinyl Chloride Resin)
-
- Standard details
- JIS Standard Products
-
- Amount Of Content
- 1 pc.
Product Description
UV cut (TC / regular).
Can be used with glasses
Detailed specifications: UV cut (TC/regular).
Can be used with glasses
Material: lens: PC (polycarbonate), acetyloid
Material: frame: flexible PVC (PVC resin)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Scratch prevention |
UV Cut |
Type |
Manufacturer Product Name |
Manufacturer Model Number |
Material/lens |
Amount Of Content |
|
₹ 3,261.00
|
5 Piece(s)
|
|
5 Day(s)
|
Available |
NA |
Anti-fog hard lens (TCH) |
Safety Goggles GL-70 (TCH) |
GL-70(TCH) |
PC (Polycarbonate) |
1 pc. |
|
₹ 2,282.35
|
5 Piece(s)
|
|
5 Day(s)
|
NA |
Available |
Anti-fog lens (TC) |
Safety Goggles GL-70 (TC) |
GL-70(TC) |
Acetyloid |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy