(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JIS Protective Glasses SN-730

JIS Protective Glasses SN-730

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

Product Description

Wide vision protection glasses with 1 eyeball surface lens
[Features]
·The wide field of view of the spherical lens makes work easy.
・ It is a JIS standard product.
·Anti-fog lens.
·The cushion bar prevents liquids and dust from entering the top.
[Applications]
・ For eye protection during cutting, chipping, rock crushing, hammer crushing, machine operation, woodworking, sawmilling, etc.

Loading...

Product Specifications

JIS Protective Glasses SN-730 Specifications

SN-730 (Crystal Green) external appearance

SN-730 (Crystal Green) external appearance

SN-730 (Clear) external appearance

SN-730 (Clear) external appearance

  • Model number: SN-730
  • Materials: Frame: Nylon, Lens: PC (Polycarbonate)
  • Temple angle adjustable
  • Ultraviolet cut rate: 313/365 nm / 99.99%
  • JIS standard product
  • Weight: 43 g

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list