(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Protective glasses, SS-297 telescoping ear rest

Protective glasses, SS-297 telescoping ear rest

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8-5052-01

  • Shape
    Integral Type Goggles
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Protective glasses SS-297, telescopic, to rest on the ears
  • Manufacturer Model Number
    SS-297
  • JAN Code
    4562108491099
  • Features
    This has a flexible, over-the-ear plastic frame type.
  • Weight(g)
    37
  • Material/lens
    PC (Polycarbonate)
  • Material/frame
    Nylon
  • Amount Of Content
    1 pc.
Part Number
8-5052-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,354.12

5 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Shape
    Integral Type Goggles
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Protective glasses SS-297, telescopic, to rest on the ears
  • Manufacturer Model Number
    SS-297
  • JAN Code
    4562108491099
  • Features
    This has a flexible, over-the-ear plastic frame type.
  • Weight(g)
    37
  • Material/lens
    PC (Polycarbonate)
  • Material/frame
    Nylon
  • Amount Of Content
    1 pc.

Product Description

[Specifications]
·Telescopic temple plastic frame type
·Materials: frame: nylon, lens: polycarbonate

Specifications of 8-5052-01

  • Shape
    Integral Type Goggles
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Protective glasses SS-297, telescopic, to rest on the ears
  • Manufacturer Model Number
    SS-297
  • JAN Code
    4562108491099
  • Features
    This has a flexible, over-the-ear plastic frame type.
  • Weight(g)
    37
  • Material/lens
    PC (Polycarbonate)
  • Material/frame
    Nylon
  • Amount Of Content
    1 pc.
Part Number
8-5052-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,354.12

5 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1