- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Organic Solvent Compatible Glasses YS-70 / No.360SV
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Manufacturer Product Name |
Manufacturer Model Number |
JAN Code |
Features |
Weight (g) |
Amount Of Content |
|
₹ 2,541.18
|
1 Piece(s)
|
|
5 Day(s)
|
Glasses for organic solvents YS-70 |
YS-70 |
4984013863646 |
Suitable for work using organic solvent. The lens (hard coat) and the frame are highly durable. The dirt on the lens can be easily wiped off with thinner. |
- |
1 pc. |
|
₹ 3,295.87
|
1 Piece(s)
|
|
5 Day(s) or more
|
Organic solvent compatible glasses No.360SV |
No.360SV |
4580110244304 |
Suitable for work using organic solvent. The lens (hard coat) and the frame are highly durable. The dirt on the lens can be easily wiped off with thinner. You can use along with glasses. |
45 |
1 pc. |
Basic Specifications
-
- Shape
- Two-Lens Glasses
-
- Anti-fog
- NA
-
- Scratch prevention
- NA
-
- UV Cut
- Available
-
- Electrostatic resistance
- NA
-
- Lens Replacement
- NA
-
- Material/lens
- Polyamide Resin
-
- Material/frame
- Polyamide Resin
-
- Ultraviolet cut ratio
- 99.9%
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Suitable for working with organic solvents.
· Lens (hard coated) and frame have excellent durability.
· Dirt clinging to lens can easily be wiped off with thinner.
· No. 360SV can be used with glasses.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Manufacturer Product Name |
Manufacturer Model Number |
JAN Code |
Features |
Weight (g) |
Amount Of Content |
|
₹ 2,541.18
|
1 Piece(s)
|
|
5 Day(s)
|
Glasses for organic solvents YS-70 |
YS-70 |
4984013863646 |
Suitable for work using organic solvent. The lens (hard coat) and the frame are highly durable. The dirt on the lens can be easily wiped off with thinner. |
- |
1 pc. |
|
₹ 3,295.87
|
1 Piece(s)
|
|
5 Day(s) or more
|
Organic solvent compatible glasses No.360SV |
No.360SV |
4580110244304 |
Suitable for work using organic solvent. The lens (hard coat) and the frame are highly durable. The dirt on the lens can be easily wiped off with thinner. You can use along with glasses. |
45 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Organic Solvent Compatible Glasses YS-70/No.360SV
YS-70 external appearance
- Part number: 1-6216-01
- Model number: YS-70
- Materials: Frame, lens: polyamide resin
- UV cut rate: 99.9%
- Weight: 32 g
No.360SV external appearance
- Part number: 1-6216-02
- Model number: No.360SV
- Materials: Frame, lens: polyamide resin
- UV cut rate: 99.9%
- Weight: 45 g
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy