(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Glasses, Lens with BXTM Magnifier

Safety Glasses, Lens with BXTM Magnifier

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3433-02

  • Shape
    Two-Lens Glasses
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Loupe Magnification
    2.0×
  • Manufacturer Product Name
    Safety goggle 11375-00000
  • Manufacturer Model Number
    11375-00000
  • Features
    It has a convenient magnifying glass at the bottom of the lens.
  • Specification details
    ANSI Standard Compliant. Lens Angle / Earpiece Length Adjustable
  • Weight(g)
    32
  • Material/lens
    PC (Polycarbonate) Anti-fogging treatment
  • Material/frame
    Nylon
  • Ultraviolet cut ratio
    99.9%
  • Nose Clip Material
    Soft PVC (Polyvinyl Chloride Resin)
  • Amount Of Content
    1 pc.
Part Number
1-3433-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,813.60

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Loupe Magnification
    2.0×
  • Manufacturer Product Name
    Safety goggle 11375-00000
  • Manufacturer Model Number
    11375-00000
  • Features
    It has a convenient magnifying glass at the bottom of the lens.
  • Specification details
    ANSI Standard Compliant. Lens Angle / Earpiece Length Adjustable
  • Weight(g)
    32
  • Material/lens
    PC (Polycarbonate) Anti-fogging treatment
  • Material/frame
    Nylon
  • Ultraviolet cut ratio
    99.9%
  • Nose Clip Material
    Soft PVC (Polyvinyl Chloride Resin)
  • Amount Of Content
    1 pc.

Product Description

[Features]
It is convenient because it has a magnifying glass at the bottom of the lens.
[Detailed Specifications]An ANSI standard-compliant product.
Adjustable lens angle and temple length

Specifications of 1-3433-02

  • Shape
    Two-Lens Glasses
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Loupe Magnification
    2.0×
  • Manufacturer Product Name
    Safety goggle 11375-00000
  • Manufacturer Model Number
    11375-00000
  • Features
    It has a convenient magnifying glass at the bottom of the lens.
  • Specification details
    ANSI Standard Compliant. Lens Angle / Earpiece Length Adjustable
  • Weight(g)
    32
  • Material/lens
    PC (Polycarbonate) Anti-fogging treatment
  • Material/frame
    Nylon
  • Ultraviolet cut ratio
    99.9%
  • Nose Clip Material
    Soft PVC (Polyvinyl Chloride Resin)
  • Amount Of Content
    1 pc.
Part Number
1-3433-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,813.60

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon