- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Anti-Freezing Solution for Circulation
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Effective inside capacity |
Specifications |
Manufacturer Product Name |
Manufacturer Model Number |
Main Ingredient |
Application |
Internal Capacity |
|
₹ 14,148.00
|
1 Piece(s)
|
|
8 Day(s) or more
|
20000g |
EG type (green) |
Anti-Freezing Solution for Circulation 45-204 |
45-204 |
Ethylene Glycol 70% |
For cooling/heating medium and cooling units in chemical plants and industrial machinery, road heating, ice storage systems, etc. |
1 Can (20 kg) |
|
₹ 19,080.00
|
1 Piece(s)
|
|
8 Day(s) or more
|
18000g |
PG Type (Pink) |
Anti-Freezing Solution for Circulation 45-206 |
45-206 |
Propylene Glycol 70% |
Sealed/open circulation cold and hot water circuit, central heating such as floor heating, circulating fluid for general cooling equipment of chemical plants. |
1 Can (18 kg) |
Basic Specifications
-
- Product Type
- Other
-
- Operating Temperature Range(°C)
- -40 to +90
-
- Features
- As a rust inhibitor (non-phosphorus, non-amine) is contained, it is superior in corrosion resistance.
Product Description
As a rust inhibitor (non-phosphorus, non-amine) is contained, it is superior in corrosion resistance.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Effective inside capacity |
Specifications |
Manufacturer Product Name |
Manufacturer Model Number |
Main Ingredient |
Application |
Internal Capacity |
|
₹ 14,148.00
|
1 Piece(s)
|
|
8 Day(s) or more
|
20000g |
EG type (green) |
Anti-Freezing Solution for Circulation 45-204 |
45-204 |
Ethylene Glycol 70% |
For cooling/heating medium and cooling units in chemical plants and industrial machinery, road heating, ice storage systems, etc. |
1 Can (20 kg) |
|
₹ 19,080.00
|
1 Piece(s)
|
|
8 Day(s) or more
|
18000g |
PG Type (Pink) |
Anti-Freezing Solution for Circulation 45-206 |
45-206 |
Propylene Glycol 70% |
Sealed/open circulation cold and hot water circuit, central heating such as floor heating, circulating fluid for general cooling equipment of chemical plants. |
1 Can (18 kg) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy