• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 20:00 27/9 to 4:30 (IST) 28/9/2018. We apologize for the inconvenience.
Special Fluorine Grease

Special Fluorine Grease

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

For rubber parts such as oil seals, etc. that are used under high vacuum conditions as well as in cleanrooms, vacuum semiconductor manufacturing devices, and vacuum pumps. From high temperature equipment such as drying ovens to parts operated at high temperature conditions such as automotive parts, etc. For locations wetted by chemicals or solvents, such as centrifuges or chemical plants.

Basic Specifications

  • Type
    Tube
  • Heat-Resistance
  • Amount Of Content
    1 pc (75 g)
Part Number
Amount Of Content

Refine by

  • 1 pc (75 g)
  • Clear
Details Type

Refine by

  • For food machinery, high temperatures
  • For ultrahigh vacuum applications
  • Vacuum
  • Clear
Operating Temperature Range(°C)

Refine by

  • -65~+200
  • -35~+260
  • -30~+260
  • Clear
Manufacturer Product Name

Refine by

  • Special Fluorine Grease L552H1
  • Special Fluorine Grease IELV
  • Special Fluorine Grease SUPERISV
  • Clear
Manufacturer Model Number

Refine by

  • L552H1
  • IELV
  • SUPERISV
  • Clear
JAN Code

Refine by

  • 4582274000017
  • 4582274000024
  • 4582274000031
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (75 g)
Vacuum
-65~+200
Special Fluorine Grease IELV
IELV
4582274000017
6 Day(s) or more
-

Part Number : 1-9879-01
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc (75 g)

Specificationtitle

  • Type
    Tube
  • Heat-Resistance
  • Details Type
    Vacuum
  • Operating Temperature Range(°C)
    -65~+200
  • Manufacturer Product Name
    Special Fluorine Grease IELV
  • Manufacturer Model Number
    IELV
  • JAN Code
    4582274000017
  • Application
    For rubber parts such as oil seals and bearings that are used under high vacuum conditions as well as in a cleanroom, vacuum semiconductor manufacturing device, and vacuum pump.
  • Main Ingredient
    Perfluoropolyether / Polytetrafluoroethylene / Additives
1 pc (75 g)
For ultrahigh vacuum applications
-35~+260
Special Fluorine Grease SUPERISV
SUPERISV
4582274000024
5 Day(s) or more
-

Part Number : 1-9879-02
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc (75 g)

Specificationtitle

  • Type
    Tube
  • Heat-Resistance
  • Details Type
    For ultrahigh vacuum applications
  • Operating Temperature Range(°C)
    -35~+260
  • Manufacturer Product Name
    Special Fluorine Grease SUPERISV
  • Manufacturer Model Number
    SUPERISV
  • JAN Code
    4582274000024
  • Application
    For rubber parts such as oil seals and bearings that are used under high vacuum conditions as well as in a cleanroom, vacuum semiconductor manufacturing device, and vacuum pump.
  • Main Ingredient
    Perfluoropolyether / Polytetrafluoroethylene / Additives
1 pc (75 g)
For food machinery, high temperatures
-30~+260
Special Fluorine Grease L552H1
L552H1
4582274000031
5 Day(s) or more
-

Part Number : 1-9879-03
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc (75 g)

Specificationtitle

  • Type
    Tube
  • Heat-Resistance
  • Details Type
    For food machinery, high temperatures
  • Operating Temperature Range(°C)
    -30~+260
  • Manufacturer Product Name
    Special Fluorine Grease L552H1
  • Manufacturer Model Number
    L552H1
  • JAN Code
    4582274000031
  • Application
    From high temperature equipment such as drying ovens to parts operated at high temperature conditions such as automotive parts, etc. For places that come in contact with chemicals, such as centrifugal separators or chemical plants, etc. Food/beverage manufacturing/processing machines (NSF H1 registered).
  • Main Ingredient
    Perfluoropolyether / Polytetrafluoroethylene / Additives

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)