- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specifications of TP-2T
-
- Capacity(L)
- 2
-
- Product Type
- Can
-
- Width(mm)
- 135
-
- Depth(mm)
- 98
-
- Height(mm)
- 255
-
- Main body: option
- Main Body
-
- JAN Code
- 4989999252248
-
- Trusco Code
- 450-9722
-
- Mass(g)
- 109
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 332.00
|
5 Piece(s)
|
|
6 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Capacity(L)
- 2
-
- Product Type
- Can
-
- Width(mm)
- 135
-
- Depth(mm)
- 98
-
- Height(mm)
- 255
-
- Main body: option
- Main Body
-
- JAN Code
- 4989999252248
-
- Trusco Code
- 450-9722
-
- Mass(g)
- 109
-
- Amount Of Content
- 1 pc.
Product Description
A plastic container with a handle.
[Materials]Main body: Polyethylene (PE) cap: Polypropylene (PP)
Specifications of TP-2T
-
- Capacity(L)
- 2
-
- Product Type
- Can
-
- Width(mm)
- 135
-
- Depth(mm)
- 98
-
- Height(mm)
- 255
-
- Main body: option
- Main Body
-
- JAN Code
- 4989999252248
-
- Trusco Code
- 450-9722
-
- Mass(g)
- 109
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 332.00
|
5 Piece(s)
|
|
6 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Polyester container with handle.Specification
●Capacity(L):2
●SPQ(piece):10Materials
●Main Body: Polyethylene(PE)
●Cap: Polypropylene(PP)
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy