Stainless Steel Long Vat Lid 220-520 Type
Specifications of T-270F
-
- Product Type
- Rectangular vat
-
- Material
- Stainless Steel
-
- Size (Long Tray)
- 270 Type
-
- External Dimensions: Width x Depth x Height(mm)
- 284×178×12
-
- Conforming main body
- T-270、T-JK-3
-
- JAN Code
- 4989999240733
-
- Trusco Code
- 437-3871
-
- Mass(g)
- 215
-
- Features
- It is a common lid that can be used with both deep and shallow rectangular vats. Using a lid and a tray together widens variations.
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,076.55
|
5 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Product Type
- Rectangular vat
-
- Material
- Stainless Steel
-
- Size (Long Tray)
- 270 Type
-
- External Dimensions: Width x Depth x Height(mm)
- 284×178×12
-
- Conforming main body
- T-270、T-JK-3
-
- JAN Code
- 4989999240733
-
- Trusco Code
- 437-3871
-
- Mass(g)
- 215
-
- Features
- It is a common lid that can be used with both deep and shallow rectangular vats. Using a lid and a tray together widens variations.
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· It is a common lid that can be used with both deep and shallow rectangular trays.
· Using a lid and a tray together widens possible variations.
Specifications of T-270F
-
- Product Type
- Rectangular vat
-
- Material
- Stainless Steel
-
- Size (Long Tray)
- 270 Type
-
- External Dimensions: Width x Depth x Height(mm)
- 284×178×12
-
- Conforming main body
- T-270、T-JK-3
-
- JAN Code
- 4989999240733
-
- Trusco Code
- 437-3871
-
- Mass(g)
- 215
-
- Features
- It is a common lid that can be used with both deep and shallow rectangular vats. Using a lid and a tray together widens variations.
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,076.55
|
5 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●This is a common lid that can be used for deep long bat and shallow type long tray.Materials
●Stainless Steel(SUS304)
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy