(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Long Vat - Tapered Type

Stainless Steel Long Vat - Tapered Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • This product only includes the main body. Purchase the lid separately.
  • Order Qty :
  • Starting From :
    ₹ 1,620.20 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-220
T-270
T-320-B
T-370
T-420
T-470-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size (Long Tray) External Dimensions: Width x Depth x Height
(mm)
Effective inside dimensions: width x depth x height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 1,620.20

5 Piece(s) 8 Day(s) or more 220 Type 221×151×48 209×139×47 4989999240832 437-3979 250 1 pc.

₹ 2,023.00

5 Piece(s) 8 Day(s) or more 270 Type 271×167×51 258×154×50 4989999240849 437-3987 320 1 pc.

₹ 2,303.56

5 Piece(s) 6 Day(s) or more 320 Type 321×186×57 309×174×56 4989999240856 437-3995 410 1 pc.

₹ 3,169.82

5 Piece(s) 5 Day(s) or more 370 Type 372×202×65 359×189×64 4989999240863 437-4002 540 1 pc.

₹ 4,446.02

5 Piece(s) 5 Day(s) or more 420 Type 420×221×71 409×209×70 4989999240870 437-4011 780 1 pc.

₹ 5,029.05

5 Piece(s) 5 Day(s) or more 470 Type 468×254×77 456×240×76 4989999240887 437-4029 1050 1 pc.

Basic Specifications

Product Description

Stainless steel (SUS304) vat with taper.
[Features]
· Since it has the same outer diameter as the deep long tray, the same lid can be used to expand applications.
· Tapered so it stacks well even when used by itself and can be stored compactly.
[Applications]
· Storage and transportation, etc.

Part Number
T-220
T-270
T-320-B
T-370
T-420
T-470-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size (Long Tray) External Dimensions: Width x Depth x Height
(mm)
Effective inside dimensions: width x depth x height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 1,620.20

5 Piece(s) 8 Day(s) or more 220 Type 221×151×48 209×139×47 4989999240832 437-3979 250 1 pc.

₹ 2,023.00

5 Piece(s) 8 Day(s) or more 270 Type 271×167×51 258×154×50 4989999240849 437-3987 320 1 pc.

₹ 2,303.56

5 Piece(s) 6 Day(s) or more 320 Type 321×186×57 309×174×56 4989999240856 437-3995 410 1 pc.

₹ 3,169.82

5 Piece(s) 5 Day(s) or more 370 Type 372×202×65 359×189×64 4989999240863 437-4002 540 1 pc.

₹ 4,446.02

5 Piece(s) 5 Day(s) or more 420 Type 420×221×71 409×209×70 4989999240870 437-4011 780 1 pc.

₹ 5,029.05

5 Piece(s) 5 Day(s) or more 470 Type 468×254×77 456×240×76 4989999240887 437-4029 1050 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the taper is attached, even when used alone, overlap is good, it can be compactly stored.

Materials

●Stainless Steel(SUS304)
X
whatsapp-qr whatsapp-icon