- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Light Work Bench with 75 mm Diameter Casters Average Load (kg) 150
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Height (mm) |
Details Type |
Trusco Code |
Mass (kg) |
Capacity |
|
₹ 37,532.76
|
1 Piece(s)
|
|
9 Day(s) or more
|
848 |
Polyester decorative top plate with casters of 100 mm diameter |
454-2681 |
27.0 |
1 unit |
|
₹ 42,306.64
|
1 Piece(s)
|
|
9 Day(s) or more
|
847 |
Linoleum top plate with casters of 100 mm diameter |
454-5281 |
29.0 |
1 unit |
Basic Specifications
-
- Product Type
- Lightweight Workbench (Uniform Load of up to 500 kg)
-
- Width (mm)
- 900
-
- Depth (mm)
- 750
-
- Uniform Load(kg)
- 150
-
- Assembly / Completion
- Assembly type
-
- Main body: option
- Main Body
-
- Color
- Young Green
-
- Material
- Main Body: Steel
-
- Material 2
- Caster Bracket: Stainless Steel
-
- Material 3
- Wheel: Rubber
-
- Specifications
- Caster Mounting Screw Size :M16×2.0
-
- Specification 2
- 100 mm Swivel Wheels 2 Pieces / 100 mm (with Stopper) 2 Pieces
-
- Assembly guide
- 30 Minutes per 2 Persons
-
- Capacity
- 1 unit
Product Description
Polyester decorative top board has a smooth surface and soft gloss, which maintains a sanitary feel. It also has superior water resistance and dirt resistance. Linoleum top plate: Non-slip due to the finely roughed surface, with appropriate resilience. Also features outstanding waterproofing properties, oil resistance, and dirt resistance. Steel top plate: Allows dirt to be removed with a single wipe and has excellent durability against cracks and scratches.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Height (mm) |
Details Type |
Trusco Code |
Mass (kg) |
Capacity |
|
₹ 37,532.76
|
1 Piece(s)
|
|
9 Day(s) or more
|
848 |
Polyester decorative top plate with casters of 100 mm diameter |
454-2681 |
27.0 |
1 unit |
|
₹ 42,306.64
|
1 Piece(s)
|
|
9 Day(s) or more
|
847 |
Linoleum top plate with casters of 100 mm diameter |
454-5281 |
29.0 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy