(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Perforated Panel Rack Panelina, Maximum Load Capacity (kg/Unit) 30

Perforated Panel Rack Panelina, Maximum Load Capacity (kg/Unit) 30

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TUR-3

  • Frontage(mm)
    496.4
  • Depth(mm)
    506.3
  • Height(mm)
    1645
  • Product Type 1
    Punching Rack
  • Details Type
    Type with table (has rear casters)
  • Maximum Load(kg/unit)
    30 kg/Unit
  • JAN Code
    4989999234749
  • Trusco Code
    440-8837
  • Mass
    16400
  • Material (Main Body)
    Steel Polyethylene
  • Accessory
    Hook L/S, 6 Pieces Each
  • Features
    Ideal for tool management at the edge of a wall as it allows you to understand the tool type management situation at a glance.
  • Peg-Board
    485X890mm
  • Square Hole(mm)
    10
  • Amount Of Content
    1 unit
Part Number
TUR-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 27,315.11

1 Piece(s) 6 Day(s) or more 1 unit

Basic Specifications

  • Frontage(mm)
    496.4
  • Depth(mm)
    506.3
  • Height(mm)
    1645
  • Product Type 1
    Punching Rack
  • Details Type
    Type with table (has rear casters)
  • Maximum Load(kg/unit)
    30 kg/Unit
  • JAN Code
    4989999234749
  • Trusco Code
    440-8837
  • Mass
    16400
  • Material (Main Body)
    Steel Polyethylene
  • Accessory
    Hook L/S, 6 Pieces Each
  • Features
    Ideal for tool management at the edge of a wall as it allows you to understand the tool type management situation at a glance.
  • Peg-Board
    485X890mm
  • Square Hole(mm)
    10
  • Amount Of Content
    1 unit

Product Description

Ideal for tool management at the edge of a wall as it allows you to understand the tool type management situation at a glance. Easy work can be performed on the table. Punching panel rack which can be used for multiple purposes. Conventional hooks can be used as well. Tool classification.

Specifications of TUR-3

  • Frontage(mm)
    496.4
  • Depth(mm)
    506.3
  • Height(mm)
    1645
  • Product Type 1
    Punching Rack
  • Details Type
    Type with table (has rear casters)
  • Maximum Load(kg/unit)
    30 kg/Unit
  • JAN Code
    4989999234749
  • Trusco Code
    440-8837
  • Mass
    16400
  • Material (Main Body)
    Steel Polyethylene
  • Accessory
    Hook L/S, 6 Pieces Each
  • Features
    Ideal for tool management at the edge of a wall as it allows you to understand the tool type management situation at a glance.
  • Peg-Board
    485X890mm
  • Square Hole(mm)
    10
  • Amount Of Content
    1 unit
Part Number
TUR-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 27,315.11

1 Piece(s) 6 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1