(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Mesh Rack (SUS304 Uniform Load 30 kg, Pipe Diameter ø19 mm) Pole Set - 4 Pcs

Stainless Steel Mesh Rack (SUS304 Uniform Load 30 kg, Pipe Diameter ø19 mm) Pole Set - 4 Pcs
  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSM19-H830-4S

  • Material
    Stainless Steel
  • Height(mm)
    830
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    4 piece post set
  • Trusco Code
    454-0492
  • JAN Code
    4989999260922
  • Mass
    1.7kg
  • 内容量
    1 Set (Support Column: 4 pcs)
Part Number
TSM19-H830-4S
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship 内容量

₹ 7,602.00

1 Pack(s)

4 Pieces Per Package

Available 5 Day(s) or more 1 Set (Support Column: 4 pcs)

Basic Specifications

Product Description

SUS mesh shelf pillar set.
[Features]
·Made of rust-resistant stainless steel (SUS304).
·Due to the mesh shelf specifications, it is difficult for dust to adhere and has excellent breathability.

Specifications of TSM19-H830-4S

  • Material
    Stainless Steel
  • Height(mm)
    830
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    4 piece post set
  • Trusco Code
    454-0492
  • JAN Code
    4989999260922
  • Mass
    1.7kg
  • 内容量
    1 Set (Support Column: 4 pcs)
Part Number
TSM19-H830-4S
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship 内容量

₹ 7,602.00

1 Pack(s)

4 Pieces Per Package

Available 5 Day(s) or more 1 Set (Support Column: 4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon