(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Chain Block "Model EQ" (2-Speed Type, Electric Trolley Connected Type)

Electric Chain Block "Model EQ" (2-Speed Type, Electric Trolley Connected Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 358,058.04 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Power Supply
    Three-Phase 200 V
  • Product Type
    Electric chain block
  • Time rating(min)
    10 (Low Speed), 30 (High Speed)
  • Material (load chain)
    Nickel plated special alloy steel
  • Operation Type
    Five-point push-button system with emergency stop
  • Trolley
    Electric transverse type
  • Standard lifting height(m)
    4
  • Power Cord(m)
    NA
  • Operating voltage(V)
    24
  • Features
    The 2-speed inverter is equipped as standard and achieves smooth movement due to suppressed load vibration. Three safety mechanisms are standard equipment; including an electronic overload limiter, friction clutch, and upper/lower limit switches. Product warranty is 3 years, elevation brake guarantee is 10 years.
  • Specifications
    Up-down transverse inverter 2-speed type
  • Amount Of Content
    1 unit

Product Description

Equipped with a 2-speed inverter as standard, it achieves smooth movement that suppresses load vibration. An electronic overload limiter, friction clutch, and upper/lower limit switch are standard equipment for a triple safety mechanism. 3-year product warranty and 10-year lifting brake warranty.

Loading...

Product Specifications

Features

●2nd speed inverter is standard equipment, and smooth movement that prevent vibration of load is realized.
●Product warranty 3 years, lifting brake guarantee is 10 years.

Specification

●Standard Lift(m):4
●Time Rating(min):30/10
●Power Supply: Three-Phase 200V 
●Power Cord: None
●Vertical and Transverse Inverter 2nd Speed Type
●Operation Voltage: 24V
●5 Points Push-button Type with Emergency Stop
●Trolley: Electric Transverse Type

Materials

●Load Chain: Special Alloy Steel for Nickel Plate
X
whatsapp-qr whatsapp-icon
Close

Comparison list