(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Chain Block Model EQ (2-Speed Type, Suspended Type)

Electric Chain Block Model EQ (2-Speed Type, Suspended Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 165,786.96 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EQ001IS
EQ003IS
EQ004IS
EQ009IS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Winding Speed: Low Speed
(m/min)
Winding Speed: High Speed
(m/min)
Minimum Distance Between Hooks
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 165,786.96

1 Piece(s) 6 Day(s) or more 0.125 2.8 17.0 395 4937773400514 452-8212 31000 1 unit

₹ 167,897.85

1 Piece(s) 6 Day(s) or more 0.25 1.7 10.0 395 4937773400521 452-8221 31000 1 unit

₹ 181,980.51

1 Piece(s) 6 Day(s) or more 0.49 1.3 7.6 410 4937773400538 452-8239 33000 1 unit

₹ 237,856.02

1 Piece(s) 6 Day(s) or more 0.98 1.2 7.1 465 4937773400545 452-8247 43000 1 unit

Basic Specifications

  • Power Supply
    Three-Phase 200 V
  • Product Type
    Electric chain block
  • Time rating(min)
    10 (Low Speed), 30 (High Speed)
  • Material (load chain)
    Nickel plated special alloy steel
  • Operation Type
    Three-point push-button system with emergency stop
  • Standard lifting height(m)
    4
  • Power Cord(m)
    10
  • Operating voltage(V)
    24
  • Features
    The 2-speed inverter is equipped as standard and achieves smooth movement due to suppressed load vibration. Three safety mechanisms are standard equipment; including an electronic overload limiter, friction clutch, and upper/lower limit switches. Product warranty is 3 years, elevation brake guarantee is 10 years.
  • Specifications
    Inverter 2 Speed Type
  • Amount Of Content
    1 unit

Product Description

A lightweight, compact size electric chain block specially designed by Kito.
[Features]
·Equipped with a 2-speed inverter as standard, realizing smooth movement that suppresses load vibration.
·The electronic overload limiter, friction clutch, and upper/lower limit switch provide a triple safety mechanism as standard equipment.
·3-year product warranty, 10-year lifting brake warranty.
·An inverter is equipped as standard, and slow start and slow stop ensure smooth operation. It also reduces load swing.
·It can be hoisted and lowered at 1.3 times the high speed with a load ranging from no load to 30% of the rated load.
·By pressing the push button switch with an emergency stop button, the motor circuit is cut off at hand.
[Applications]
·For lifting heavy objects from 125 to 980 kg.

Part Number
EQ001IS
EQ003IS
EQ004IS
EQ009IS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Winding Speed: Low Speed
(m/min)
Winding Speed: High Speed
(m/min)
Minimum Distance Between Hooks
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 165,786.96

1 Piece(s) 6 Day(s) or more 0.125 2.8 17.0 395 4937773400514 452-8212 31000 1 unit

₹ 167,897.85

1 Piece(s) 6 Day(s) or more 0.25 1.7 10.0 395 4937773400521 452-8221 31000 1 unit

₹ 181,980.51

1 Piece(s) 6 Day(s) or more 0.49 1.3 7.6 410 4937773400538 452-8239 33000 1 unit

₹ 237,856.02

1 Piece(s) 6 Day(s) or more 0.98 1.2 7.1 465 4937773400545 452-8247 43000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Triple safety mechanisms are standard equipment with electronic overload limiter, friction clutch, upper and lower limit switch.
●Product warranty 3 years, lifting brake guarantee is 10 years.

Specification

●Standard Lift(m):4
●Time Rating(min):30/10
●Power Supply: Three-Phase 200V
●Power Cord: 10m 
●Inverter 2 Speed Type
●Operation Voltage: 24V
●3 Points Push-Button Type with Emergency Stop

Materials

●Load Chain: Special Alloy Steel for Nickel Plate
X
whatsapp-qr whatsapp-icon