(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Load Ring (Working Load 0.2 to 3.2 t)

Load Ring (Working Load 0.2 to 3.2 t)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,083.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LR-02
LR-05
LR-12
LR-20
LR-30
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Size A
(mm)
Size B
(mm)
Dimension C
(mm)
Size D
(mm)
Size E
(mm)
Size H
(mm)
Dimension K
(mm)
Size L
(mm)
JAN Code Trusco Code Mass
(g)
Breaking Load
(kN)
Bolt Size
(mm)
Amount Of Content

₹ 6,083.00

1 Piece(s) 5 Day(s) or more 0.2 30 6 13 10.0 35 16 55 85 4937510949504 437-5122 200 10 M8×1.25×45 1 pc.

₹ 6,251.00

1 Piece(s) 5 Day(s) or more 0.5 30 8 17 10.0 35 21 55 85 4937510949511 437-5131 300 25 M10×1.50×50 1 pc.

₹ 8,186.00

1 Piece(s) 5 Day(s) or more 1.2 33 10 24 13.5 37 29 57 98 4937510949542 437-5165 500 60 M16×2.00×60 1 pc.

₹ 11,128.00

1 Piece(s) 5 Day(s) or more 2 50 12 30 16.5 54 36 82 140 4937510949566 437-5181 1300 100 M20×2.50×80 1 pc.

₹ 11,388.00

1 Piece(s) 5 Day(s) or more 3.2 50 14 36 16.5 54 41 82 140 4937510949573 437-5190 1400 160 M24×3.00×85 1 pc.

Basic Specifications

  • Product Model
    Eye Bolts
  • Material
    Steel
  • Amount Of Content
    1 pc.

Product Description

A hook/eye bolt where the suspension ring has a shackle function and swings 90°.
[Features]
· The ring can rotate 90° vertically and 360° horizontally.
· Has a ring holding function to maintain the tilt of the ring even if the hook is removed.
[Applications]
· As a bracket for mounting hooks when lifting.
· As a substitute for shackles.

Part Number
LR-02
LR-05
LR-12
LR-20
LR-30
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Size A
(mm)
Size B
(mm)
Dimension C
(mm)
Size D
(mm)
Size E
(mm)
Size H
(mm)
Dimension K
(mm)
Size L
(mm)
JAN Code Trusco Code Mass
(g)
Breaking Load
(kN)
Bolt Size
(mm)
Amount Of Content

₹ 6,083.00

1 Piece(s) 5 Day(s) or more 0.2 30 6 13 10.0 35 16 55 85 4937510949504 437-5122 200 10 M8×1.25×45 1 pc.

₹ 6,251.00

1 Piece(s) 5 Day(s) or more 0.5 30 8 17 10.0 35 21 55 85 4937510949511 437-5131 300 25 M10×1.50×50 1 pc.

₹ 8,186.00

1 Piece(s) 5 Day(s) or more 1.2 33 10 24 13.5 37 29 57 98 4937510949542 437-5165 500 60 M16×2.00×60 1 pc.

₹ 11,128.00

1 Piece(s) 5 Day(s) or more 2 50 12 30 16.5 54 36 82 140 4937510949566 437-5181 1300 100 M20×2.50×80 1 pc.

₹ 11,388.00

1 Piece(s) 5 Day(s) or more 3.2 50 14 36 16.5 54 41 82 140 4937510949573 437-5190 1400 160 M24×3.00×85 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1