(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Container THC Type (Olive Drab, Type B)

Container THC Type (Olive Drab, Type B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 393.84 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THC-02B-OD
THC-04B-OD
THC-13B-OD
Part Number Price Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 393.84

12 Piece(s) 6 Day(s) or more 209 139 90 1.7 166 106 86 4989999232813 440-8047 170 1 pc.

₹ 649.53

12 Piece(s) 7 Day(s) or more 298 207 100 4.3 246 165 96 4989999232844 440-8071 343 1 pc.

₹ 1,545.00

6 Piece(s) 6 Day(s) or more 435 296 140 13.3 375 245 134 4989999232882 440-8110 780 1 pc.

Basic Specifications

  • Color
    Other
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Detailed colors
    OD
  • Features
    Stackable when lid is closed or removed. Lightweight and easy to carry. Pass-through box with full-flat surface. Can be used for many purposes in any applications.
  • Amount Of Content
    1 pc.

Product Description

Can be removed or stacked even with the lid on. Lightweight and easy-to-carry. It can be used in various contexts as a multipurpose tote box with all surfaces solid seamed. Ideal for organizing and storing small objects. For organizing offices and sheds.

*Caution*
This product only includes the main body. Purchase the lid separately.

Part Number
THC-02B-OD
THC-04B-OD
THC-13B-OD
Part Number Price Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 393.84

12 Piece(s) 6 Day(s) or more 209 139 90 1.7 166 106 86 4989999232813 440-8047 170 1 pc.

₹ 649.53

12 Piece(s) 7 Day(s) or more 298 207 100 4.3 246 165 96 4989999232844 440-8071 343 1 pc.

₹ 1,545.00

6 Piece(s) 6 Day(s) or more 435 296 140 13.3 375 245 134 4989999232882 440-8110 780 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon