(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Pallet, Flat Stacking, Operational Limitation Type, Black

Plastic Pallet, Flat Stacking, Operational Limitation Type, Black

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SK-D2-909-BK

  • Frontage (mm)
    900
  • Depth (mm)
    900
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Static Load (kg)
    4000
  • Specifications
    2-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    150
  • Type Details
    Single-sided two-way
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    90
  • Center Block Width(mm)
    180
  • Trusco Code
    452-9316
  • Features
    This pallet has a top surface and a bottom surface of different shapes. The back side has fork caster flanks installed in a checkered structure so that it may be usable with a hand lift. Its shape makes it easy to plug in a hand lift. This is a 100% recycled pallet that uses plastic waste.
  • Mass(kg)
    12.8
  • Compatible Equipment
    Hand Lift
  • Specification Details
    Only for Flat Stacking Usage
  • Amount Of Content
    1 pc.
Part Number
SK-D2-909-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 20,064.49

1 Piece(s) 13 Day(s) or more 1 pc.

Basic Specifications

  • Frontage (mm)
    900
  • Depth (mm)
    900
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Static Load (kg)
    4000
  • Specifications
    2-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    150
  • Type Details
    Single-sided two-way
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    90
  • Center Block Width(mm)
    180
  • Trusco Code
    452-9316
  • Features
    This pallet has a top surface and a bottom surface of different shapes. The back side has fork caster flanks installed in a checkered structure so that it may be usable with a hand lift. Its shape makes it easy to plug in a hand lift. This is a 100% recycled pallet that uses plastic waste.
  • Mass(kg)
    12.8
  • Compatible Equipment
    Hand Lift
  • Specification Details
    Only for Flat Stacking Usage
  • Amount Of Content
    1 pc.

Product Description

A pallet in which the top and bottom have different shapes. The back is shaped like a cross and there is a fork caster relief surface to facilitate hand lift use. Shaped for simple hand lift insertion. A recycled pallet made from 100% waste plastics.

Specifications of SK-D2-909-BK

  • Frontage (mm)
    900
  • Depth (mm)
    900
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Static Load (kg)
    4000
  • Specifications
    2-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    150
  • Type Details
    Single-sided two-way
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    90
  • Center Block Width(mm)
    180
  • Trusco Code
    452-9316
  • Features
    This pallet has a top surface and a bottom surface of different shapes. The back side has fork caster flanks installed in a checkered structure so that it may be usable with a hand lift. Its shape makes it easy to plug in a hand lift. This is a 100% recycled pallet that uses plastic waste.
  • Mass(kg)
    12.8
  • Compatible Equipment
    Hand Lift
  • Specification Details
    Only for Flat Stacking Usage
  • Amount Of Content
    1 pc.
Part Number
SK-D2-909-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 20,064.49

1 Piece(s) 13 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon