(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PP Pail (Round) Base Unit Only

PP Pail (Round) Base Unit Only

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 3,535.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Trash can
  • Details Type
    Main Unit Only
  • Outer Diameter(mm)
    507
  • Color
    Blue
  • Main body: option
    Main Body
  • Material
    Polypropylene (PP)
  • Features
    Standard type rail with thickness and strength. Food Sanitation Act of Japan accepted product.
  • Internal Capacity
    1 pc.

Product Description

Optimal for waste management in places with large quantities of generated waste. Round 45 L/70 L/90 L garbage can.
[Features]
· An easy-to-grasp round handle.
· Standard type rail with thickness and strength.
· Food Sanitation Act compliant product.
[Applications]
· Ideal for sorting garbage indoors or outdoors.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language