(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wastebasket "Eco Terra Can"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DS-222-032-3

  • Product Model
    Trash Can
  • Capacity(L)
    32
  • Frontage(mm)
    330
  • Depth(mm)
    330
  • Height(mm)
    470
  • Body / Option
    Main Body
  • JAN Code
    4904771424309
  • Trusco Code
    435-2149
  • Material
    Polypropylene (PP) (Recycled Resin)
  • Mass(g)
    1500
  • Features
    One-push type scrap tray with a lid that opens easily with only a light push.
  • Internal Capacity
    1 pc.
Part Number
DS-222-032-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 4,314.05

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    32
  • Frontage(mm)
    330
  • Depth(mm)
    330
  • Height(mm)
    470
  • Body / Option
    Main Body
  • JAN Code
    4904771424309
  • Trusco Code
    435-2149
  • Material
    Polypropylene (PP) (Recycled Resin)
  • Mass(g)
    1500
  • Features
    One-push type scrap tray with a lid that opens easily with only a light push.
  • Internal Capacity
    1 pc.

Product Description

Waste container with a lid that opens with a light push.

Specifications of DS-222-032-3

  • Product Model
    Trash Can
  • Capacity(L)
    32
  • Frontage(mm)
    330
  • Depth(mm)
    330
  • Height(mm)
    470
  • Body / Option
    Main Body
  • JAN Code
    4904771424309
  • Trusco Code
    435-2149
  • Material
    Polypropylene (PP) (Recycled Resin)
  • Mass(g)
    1500
  • Features
    One-push type scrap tray with a lid that opens easily with only a light push.
  • Internal Capacity
    1 pc.
Part Number
DS-222-032-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 4,314.05

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1