(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mold Removing Cleaning Agent Kabiclear

Mold Removing Cleaning Agent Kabiclear

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 5791198

  • Product Model
    Cleaner
  • Use
    Other
  • JAN Code
    4536735180664
  • Trusco Code
    440-4467
  • Mass(kg)
    5
  • Features
    Decomposes stubborn dirt quickly. It is possible to effectively remove fungi and bacteria due to its high penetration strength.
  • Product Use
    For removing molds and disinfection.
  • Material / Main Component
    Hypochlorite, Sodium Hydroxide, Surfactant, Stabilizer
  • Accessories
    Valve for opening and closing the 600 ml dedicated spray bottle
  • Amount Of Content
    1 pc (5 L)
Part Number
5791198
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 10,881.00

1 Piece(s) 8 Day(s) or more 1 pc (5 L)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Model
    Cleaner
  • Use
    Other
  • JAN Code
    4536735180664
  • Trusco Code
    440-4467
  • Mass(kg)
    5
  • Features
    Decomposes stubborn dirt quickly. It is possible to effectively remove fungi and bacteria due to its high penetration strength.
  • Product Use
    For removing molds and disinfection.
  • Material / Main Component
    Hypochlorite, Sodium Hydroxide, Surfactant, Stabilizer
  • Accessories
    Valve for opening and closing the 600 ml dedicated spray bottle
  • Amount Of Content
    1 pc (5 L)

Product Description

Quickly dissolves stubborn mold stains. Its high penetrating power allows effective removal of mold and bacteria. Mold removal and disinfection.

Specifications of 5791198

  • Product Model
    Cleaner
  • Use
    Other
  • JAN Code
    4536735180664
  • Trusco Code
    440-4467
  • Mass(kg)
    5
  • Features
    Decomposes stubborn dirt quickly. It is possible to effectively remove fungi and bacteria due to its high penetration strength.
  • Product Use
    For removing molds and disinfection.
  • Material / Main Component
    Hypochlorite, Sodium Hydroxide, Surfactant, Stabilizer
  • Accessories
    Valve for opening and closing the 600 ml dedicated spray bottle
  • Amount Of Content
    1 pc (5 L)
Part Number
5791198
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 10,881.00

1 Piece(s) 8 Day(s) or more 1 pc (5 L)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

Product Specifications

Features

●Tough mildew dirt will be dissolved quickly.

Usage

●Mold removal and sterilization.

Specification

●Capacity(L):5
●SPQ(piece):3

Materials

●Principal Component: hypochlorite, sodium hydroxide, surfactant, stabilizer

Warning

●Dangerous when used together with acid type product, harmful chlorine will be emitted when mixed.

Mold Removing Cleaning Agent Kabiclear

Mold Removing Cleaning Agent Kabiclear

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language