- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Broom/Mop Catch (Adhesive Tape Type)
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of THMCS
-
- Product Type
- Mop Hanger
-
- Width(mm)
- 50
-
- Depth(mm)
- 35
-
- Height(mm)
- 50
-
- Main body: option
- Main Body
-
- JAN code
- 4989999279887
-
- Trusco Code
- 450-7240
-
- Mass(g)
- 40
-
- Features
- Securely attaches to the handles of brooms or mops and makes cleaning up easy.
-
- Application
- For wall-mounted storage of mops and brooms etc.
-
- Specifications
- Adhesive Tape, Stopping Type
-
- Maximum Working Load(kg)
- 2
-
- Abstract
- 1 pc Hook
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 427.67
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Product Type
- Mop Hanger
-
- Width(mm)
- 50
-
- Depth(mm)
- 35
-
- Height(mm)
- 50
-
- Main body: option
- Main Body
-
- JAN code
- 4989999279887
-
- Trusco Code
- 450-7240
-
- Mass(g)
- 40
-
- Features
- Securely attaches to the handles of brooms or mops and makes cleaning up easy.
-
- Application
- For wall-mounted storage of mops and brooms etc.
-
- Specifications
- Adhesive Tape, Stopping Type
-
- Maximum Working Load(kg)
- 2
-
- Abstract
- 1 pc Hook
-
- Amount Of Content
- 1 pc.
Product Description
Securely attaches to the handles of brooms or mops and makes cleaning up easy. For wall-mounted storage of mops and brooms etc.
Specifications of THMCS
-
- Product Type
- Mop Hanger
-
- Width(mm)
- 50
-
- Depth(mm)
- 35
-
- Height(mm)
- 50
-
- Main body: option
- Main Body
-
- JAN code
- 4989999279887
-
- Trusco Code
- 450-7240
-
- Mass(g)
- 40
-
- Features
- Securely attaches to the handles of brooms or mops and makes cleaning up easy.
-
- Application
- For wall-mounted storage of mops and brooms etc.
-
- Specifications
- Adhesive Tape, Stopping Type
-
- Maximum Working Load(kg)
- 2
-
- Abstract
- 1 pc Hook
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 427.67
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy