Fence Type Oil Catcher TRF-200/TRF-350

Fence Type Oil Catcher TRF-200/TRF-350

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Conjugated fence type absorbent for oil made of a natural fiber that adsorbs oil.
[Features]
· Adsorption force and adsorption speed are 3 times higher or more compared to adsorbents using synthetic fibers.
· As a buoyant material is used, it keeps floating even after adsorption.
· It is a cross-link type that reduces leakage of oil from the linkage.
· Natural fibers are used as the primary material for minimal deterioration over time and for excellence in stockpiling.
· It is even more effective if used inside an oil fence as a reinforcement fence.
[Applications]
· Ideal for use with rivers, waterways, harbors, dams, reservoirs, large-scale oil or water separation tanks, and waterfront construction sites.

Basic Specifications

  • Product Type
    Tube
  • Application
    For Oil
  • Outer Diameter(mm)
    100
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Oil absorption(L)

Refine by

  • 21/pc.
  • 36/pc.
  • Clear
Length(m)

Refine by

  • 2.0
  • 3.5
  • Clear
JAN Code

Refine by

  • 4989999277852
  • 4989999277869
  • Clear
Trusco Code

Refine by

  • 447-3957
  • 447-3949
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
21/pc.
2.0
4989999277852
447-3949
6 Day(s) or more
-

Part Number : TRF-200
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube
  • Application
    For Oil
  • Oil absorption(L)
    21/pc.
  • Length(m)
    2.0
  • Outer Diameter(mm)
    100
  • JAN Code
    4989999277852
  • Trusco Code
    447-3949
  • Mass(g)
    600
  • Features
    Connecting fixture is included, and it can be used with fence shape. Compared to chemical fiber absorption material, absorption performance and absorption speed are more than 3 times better. It is even more effective if it is used inside of an oil fence as reinforcement fence.
  • Specifications
    Tube Type
  • Material
    Plant-based natural fibers, main ingredient
1 pc.
36/pc.
3.5
4989999277869
447-3957
6 Day(s) or more
-

Part Number : TRF-350
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube
  • Application
    For Oil
  • Oil absorption(L)
    36/pc.
  • Length(m)
    3.5
  • Outer Diameter(mm)
    100
  • JAN Code
    4989999277869
  • Trusco Code
    447-3957
  • Mass(g)
    1050
  • Features
    Connecting fixture is included, and it can be used with fence shape. Compared to chemical fiber absorption material, absorption performance and absorption speed are more than 3 times better. It is even more effective if it is used inside of an oil fence as reinforcement fence.
  • Specifications
    Tube Type
  • Material
    Plant-based natural fibers, main ingredient

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it floats in water, it is ideal in absorbing floating oil on water surface.
●Absorption strength and speed are 3 times higher or more than synthetic fiber absorbent material.
●NETIS registered product

Usage

●For oil.

Specification

●SPQ(piece):1
●Tube Type

Materials

●Plant-based natural textile fiber agent

Warning

●After adsorption of oils, please consult with a specialist and dispose of it depending on its nature.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)