Absorber, Oil Absorbing Material "Aburatoru" (Eco Tube Type)
Specifications of MFT40
-
- Product Model
- Tubes
-
- Use
- For Oils
-
- Oil Absorbency(L)
- 7/pc.
-
- Length(m)
- 430
-
- Major Diameter(mm)
- 140
-
- JAN Code
- 4523816100987
-
- Trusco Code
- 433-1885
-
- Mass(g)
- 4,000/Box
-
- Features
- Ideal for pit and oil/water separation tank oil collection. Waterproof property prevents water from penetrating even when left alone for a long period of time. Green Mark absorbent material is used out of consideration for the environment by using old newspapers. Capable of capturing 14 times its body weight in oil. (In-house measurement value)
-
- Material
- Recycled newspaper
-
- Exterior Bag
- Polypropylene (PP)
-
- Amount Of Content
- 1 Box (6 Boxes)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 14,302.58
|
1 Pack(s)
|
6 Pieces Per Package
|
|
5 Day(s) or more
|
1 Box (6 Boxes) |
Basic Specifications
-
- Product Model
- Tubes
-
- Use
- For Oils
-
- Oil Absorbency(L)
- 7/pc.
-
- Length(m)
- 430
-
- Major Diameter(mm)
- 140
-
- JAN Code
- 4523816100987
-
- Trusco Code
- 433-1885
-
- Mass(g)
- 4,000/Box
-
- Features
- Ideal for pit and oil/water separation tank oil collection. Waterproof property prevents water from penetrating even when left alone for a long period of time. Green Mark absorbent material is used out of consideration for the environment by using old newspapers. Capable of capturing 14 times its body weight in oil. (In-house measurement value)
-
- Material
- Recycled newspaper
-
- Exterior Bag
- Polypropylene (PP)
-
- Amount Of Content
- 1 Box (6 Boxes)
Product Description
Ideal for recovering oil from pits and oil-water separation tanks. This product is water repellent, so it will not sink underwater even if left alone for a long time. Environmentally friendly, green-certified absorbent which uses recycled newspaper. Picks up more than 14 times its weight in oil. (According to in-house measurements) for oil.
Specifications of MFT40
-
- Product Model
- Tubes
-
- Use
- For Oils
-
- Oil Absorbency(L)
- 7/pc.
-
- Length(m)
- 430
-
- Major Diameter(mm)
- 140
-
- JAN Code
- 4523816100987
-
- Trusco Code
- 433-1885
-
- Mass(g)
- 4,000/Box
-
- Features
- Ideal for pit and oil/water separation tank oil collection. Waterproof property prevents water from penetrating even when left alone for a long period of time. Green Mark absorbent material is used out of consideration for the environment by using old newspapers. Capable of capturing 14 times its body weight in oil. (In-house measurement value)
-
- Material
- Recycled newspaper
-
- Exterior Bag
- Polypropylene (PP)
-
- Amount Of Content
- 1 Box (6 Boxes)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 14,302.58
|
1 Pack(s)
|
6 Pieces Per Package
|
|
5 Day(s) or more
|
1 Box (6 Boxes) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy