Tabletop Sealer with Cutter Blades / Welding Type Seal Width 5 mm

Tabletop Sealer with Cutter Blades / Welding Type Seal Width 5 mm

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Basic Specifications

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Maximum sealing thickness(mm)
    0.6
  • Sealing width(mm)
    5
  • Main Body Dimension (Width)(mm)
    92
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Sealing length(mm)

Refine by

  • 200
  • 300
  • Clear
Power Consumption(W)

Refine by

  • 540
  • 660
  • Clear
Main Body Dimension (Depth)(mm)

Refine by

  • 380
  • 470
  • Clear
Main Body Dimension (Height)(mm)

Refine by

  • 265
  • 280
  • Clear
JAN Code

Refine by

  • 4905058411067
  • 4905058411081
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
200
540
380
265
4905058411067
6 Day(s) or more
-

Part Number : NL-202JC-5-W
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Maximum sealing thickness(mm)
    0.6
  • Sealing width(mm)
    5
  • Sealing length(mm)
    200
  • Power Consumption(W)
    540
  • Main Body Dimension (Width)(mm)
    92
  • Main Body Dimension (Depth)(mm)
    380
  • Main Body Dimension (Height)(mm)
    265
  • JAN Code
    4905058411067
  • Trusco Code
    452-2435
  • Power Supply(V)
    100
  • Mass(g)
    4000
1 unit
300
660
470
280
4905058411081
6 Day(s) or more
-

Part Number : NL-302JC-5-W
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Maximum sealing thickness(mm)
    0.6
  • Sealing width(mm)
    5
  • Sealing length(mm)
    300
  • Power Consumption(W)
    660
  • Main Body Dimension (Width)(mm)
    92
  • Main Body Dimension (Depth)(mm)
    470
  • Main Body Dimension (Height)(mm)
    280
  • JAN Code
    4905058411081
  • Trusco Code
    452-2460
  • Power Supply(V)
    100
  • Mass(g)
    5000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)