(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TBSTC-266 |
TBSTC-521 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length (mm) |
Maximum Binding Diameter (mm) |
Trusco Code | Mass (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|
₹ 13,347.11 |
1 Pack(s) |
100 Pieces Per Package |
5 Day(s) or more | 266 | 69 | 450-7045 | 308.3 | 1 Bag (100 pcs.) | ||
₹ 21,191.15 |
1 Pack(s) |
100 Pieces Per Package |
5 Day(s) or more | 521 | 152 | 450-7100 | 543.3 | 1 Bag (100 pcs.) |
Part Number |
---|
Stainless steel cable tie boasting excellent weather resistance and corrosion resistance.
[Features]
· As it is made of stainless steel, it is rust resistant.
· Since all surfaces have been coated with epoxy, it won't scratch wire bundles.
· Material: Stainless steel (SUS316).
[Applications]
· For binding and fixing of things in various harsh environments.
Part Number |
---|
TBSTC-266 |
TBSTC-521 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length (mm) |
Maximum Binding Diameter (mm) |
Trusco Code | Mass (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|
₹ 13,347.11 |
1 Pack(s) |
100 Pieces Per Package |
5 Day(s) or more | 266 | 69 | 450-7045 | 308.3 | 1 Bag (100 pcs.) | ||
₹ 21,191.15 |
1 Pack(s) |
100 Pieces Per Package |
5 Day(s) or more | 521 | 152 | 450-7100 | 543.3 | 1 Bag (100 pcs.) |
Part Number |
---|
Loading...
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy