(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stopper Paper Tape "AdSeal"

Stopper Paper Tape "AdSeal"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ADO1515-1P

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    15
  • Length(m)
    15
  • Thickness(mm)
    0.105
  • Detail Color
    Beige
  • Adhesive Strength
    2.8N/15mm
  • Tensile Strength
    45N/10mm
  • JAN Code
    4906648099900
  • Trusco Code
    391-3970
  • Mass(g)
    28
  • Features
    Only tape glue faces adhere. Little glue residue remains on cords or poles.
  • Use
    Tape is made of paper, allowing for easy disposal.
  • Substrate Material
    Pulp
  • Pressure Sensitive Adhesive Material
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
ADO1515-1P
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 230.25

1 Piece(s) 5 Day(s) or more 1 Roll
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

[Features]
· The tape will only adhere to itself. Won't leave much adhesive residue, even on cords or struts.
· The tape is made of paper, so is easy to dispose of.
[Applications]
· For temporary bundling of unused cords.
· For fixing plant stalks to support poles.

Specifications of ADO1515-1P

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    15
  • Length(m)
    15
  • Thickness(mm)
    0.105
  • Detail Color
    Beige
  • Adhesive Strength
    2.8N/15mm
  • Tensile Strength
    45N/10mm
  • JAN Code
    4906648099900
  • Trusco Code
    391-3970
  • Mass(g)
    28
  • Features
    Only tape glue faces adhere. Little glue residue remains on cords or poles.
  • Use
    Tape is made of paper, allowing for easy disposal.
  • Substrate Material
    Pulp
  • Pressure Sensitive Adhesive Material
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
ADO1515-1P
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 230.25

1 Piece(s) 5 Day(s) or more 1 Roll
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list