Tape Cutter "Helper T Type" for 3-Inch (76 mm) OPP Tape Paper Tubes
Specifications of HT50
-
- Product Type
- Fixtures
-
- Color
- Gold and Silver
-
- Color Detail
- Silver
-
- Width x depth x height(mm)
- 60×165×90
-
- JAN Code
- 4901860105125
-
- Trusco Code
- 443-8451
-
- Mass(g)
- 215
-
- Maximum tape width(mm)
- 50
-
- Maximum tape outer diameter(mm)
- 125
-
- Features
- Made of sturdy steel. Allows for easy tape cutting with one hand.
-
- Use
- OPP Tape Cutter
-
- Specifications
- For 3-inch (76 mm) paper tubes
-
- Suitable tape
- OPP tape
-
- Body Material
- Steel
-
- Blade Material
- Stainless Steel
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,874.84
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Product Type
- Fixtures
-
- Color
- Gold and Silver
-
- Color Detail
- Silver
-
- Width x depth x height(mm)
- 60×165×90
-
- JAN Code
- 4901860105125
-
- Trusco Code
- 443-8451
-
- Mass(g)
- 215
-
- Maximum tape width(mm)
- 50
-
- Maximum tape outer diameter(mm)
- 125
-
- Features
- Made of sturdy steel. Allows for easy tape cutting with one hand.
-
- Use
- OPP Tape Cutter
-
- Specifications
- For 3-inch (76 mm) paper tubes
-
- Suitable tape
- OPP tape
-
- Body Material
- Steel
-
- Blade Material
- Stainless Steel
-
- Amount Of Content
- 1 pc.
Product Description
Made of durable steel. Tape can easily be cut with one hand. An OPP tape cutter
Specifications of HT50
-
- Product Type
- Fixtures
-
- Color
- Gold and Silver
-
- Color Detail
- Silver
-
- Width x depth x height(mm)
- 60×165×90
-
- JAN Code
- 4901860105125
-
- Trusco Code
- 443-8451
-
- Mass(g)
- 215
-
- Maximum tape width(mm)
- 50
-
- Maximum tape outer diameter(mm)
- 125
-
- Features
- Made of sturdy steel. Allows for easy tape cutting with one hand.
-
- Use
- OPP Tape Cutter
-
- Specifications
- For 3-inch (76 mm) paper tubes
-
- Suitable tape
- OPP tape
-
- Body Material
- Steel
-
- Blade Material
- Stainless Steel
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,874.84
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy