(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SPV-202 Surface Protective Film for Metal Plate (Strong Adhesive Type)

SPV-202 Surface Protective Film for Metal Plate (Strong Adhesive Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,331.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    50
  • Thickness(mm)
    0.12
  • Color Details
    White
  • Adhesiveness
    3.00N/20mm
  • Tensile Strength
    60N/20mm
  • Rewinding Force
    3.00N/20mm
  • Stretch
    200%
  • Base Materials
    Polyvinyl chloride based film
  • Adhesive
    Natural Rubber System
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll

Product Description

Standard type surface protective material based on polyvinyl chloride.
[Features]
·Since it is a strong adhesive type, it can be used for severe processing such as cutting aluminum.
·Excellent performance in both punching and bending
·It has good oil resistance and can be used for cutting aluminum.
·The special adhesive layer leaves no glue residue on the object.
·Unleaded type
[Applications]
·Surface protection during deep drawing and roll forming processing of metal plates such as stainless steel and aluminum, pre-coated steel plates, decorative plates, plastic plates, nameplates, and aluminum sashes (punch press (NCT) processing, laser processing, etc.)

Loading...

Product Specifications

Features

●Lead-free type.
●Since it is a strong adhesion type, suitable for severe machining, such as cutting of aluminum.

Usage

●Protection during processing of metal plates such as stainless steel and aluminum, precoated sheet steel, decorative plate, plastic sheet, nameplate, aluminum sash etc.

Specification

●Color:White
●Thickness(mm):0.12
●Viscosity: 1.5N/10mm

Materials

●Base Material: Polyvinyl Chloride 
●Adhesive: Rubber
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language