(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AG-205-5010 Aluminum Glass Cloth Tape Width 50 mm (Strong Adhesion)

AG-205-5010 Aluminum Glass Cloth Tape Width 50 mm (Strong Adhesion)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AG-205-5010

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.18
  • Adhesive Strength
    12.4N/10mm
  • Tensile Strength
    240N/10mm
  • Color Detail
    Silver
  • JAN Code
    4953871102785
  • Trusco Code
    436-2241
  • Mass(g)
    210
  • Features
    The base material is not only strong, but also gives the pasting surface a classy appearance. As the tape has strong adhesive properties, strong adhesive force is exerted on all types of adherends.
  • Use
    For sealing joints of heat insulating materials.
  • Operating Temperature Range
    0~80℃
  • Base Material
    Aluminum Foil + Glass Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
AG-205-5010
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 913.91

4 Piece(s) 5 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.18
  • Adhesive Strength
    12.4N/10mm
  • Tensile Strength
    240N/10mm
  • Color Detail
    Silver
  • JAN Code
    4953871102785
  • Trusco Code
    436-2241
  • Mass(g)
    210
  • Features
    The base material is not only strong, but also gives the pasting surface a classy appearance. As the tape has strong adhesive properties, strong adhesive force is exerted on all types of adherends.
  • Use
    For sealing joints of heat insulating materials.
  • Operating Temperature Range
    0~80℃
  • Base Material
    Aluminum Foil + Glass Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

Metal tape that not only has high base material strength, but can provide an affixing surface that offers a feeling of luxuriousness.
[Features]
· Glass cloth aluminum foil that is coated in an acrylic-based adhesive.
· Aluminum glass cloth adhesive tape with release paper that exhibits high adhesive strength on each adherend.
· Can cut using a cutter.
[Applications]
· For heat insulation material joint sealing, air conditioning duct sealing, duct piping protection, heat insulation material joints, parts and wiring.

Specifications of AG-205-5010

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.18
  • Adhesive Strength
    12.4N/10mm
  • Tensile Strength
    240N/10mm
  • Color Detail
    Silver
  • JAN Code
    4953871102785
  • Trusco Code
    436-2241
  • Mass(g)
    210
  • Features
    The base material is not only strong, but also gives the pasting surface a classy appearance. As the tape has strong adhesive properties, strong adhesive force is exerted on all types of adherends.
  • Use
    For sealing joints of heat insulating materials.
  • Operating Temperature Range
    0~80℃
  • Base Material
    Aluminum Foil + Glass Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
AG-205-5010
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 913.91

4 Piece(s) 5 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1