Loading...

Winding Flexible Pipe for Waterworks

Brand :
TRUSCO NAKAYAMA

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Flexible pipe that allows easy maneuverability of piping in confined spaces.
[Features]
· Pipe diameter 16.0 mm, length 10 m.
· Material (stainless steel): SUS304.
· Mass: 1.4 kg.
[Applications]
· Water supply for washbasin unit and instant water heater.
· For connecting piping to boiler and electric water heater.
· Connecting pipes to solar bulbs in solar piping.
· Connecting piping for low and high tanks.

Features

●Easy handling of piping in narrow places.

Usage

●Water supply to wash basin unit, instantaneous water heater.
●Piping connection to boiler, electric water heater.
●Connection pipe of solar valve in solar piping.

Specification

●Length(m):10
●SPQ(roll):1

Materials

●Pipe: Stainless Steel