(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double-Sided Eyelet (Aluminum)

Double-Sided Eyelet (Aluminum)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 216.75 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P-THP-A4
P-THP-A5
P-THP-A7
P-THP-A8
P-THP-A10
P-THP-A12
THP-A8
THP-A12
THP-A15
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Diameter
(mm)
Details Type Usable thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 315.67

1 Pack(s)

100 Pieces Per Package

8 Day(s) or more 4 Includes Blister Pack 1.5 4989999037890 380-4216 13 (/pack) 1 Pack (100 pcs)

₹ 372.85

1 Pack(s)

100 Pieces Per Package

8 Day(s) or more 5 Includes Blister Pack 2 4989999037906 380-4224 19 (/pack) 1 Pack (100 pcs)

₹ 316.05

1 Pack(s)

50 Pieces Per Package

8 Day(s) or more 7 Includes Blister Pack 2.5 4989999037913 380-4232 14 (/pack) 1 Pack (50 pcs)

₹ 216.75

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 8 Includes Blister Pack 2.5 4989999821772 352-3951 10 (/pack) 1 Pack (20 pcs)

₹ 231.67

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 10 Includes Blister Pack 3.0 4989999238051 258-3828 14 (/pack) 1 Pack (20 pcs)

₹ 330.18

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 12 Includes Blister Pack 3.5 4989999238068 258-3836 16 (/pack) 1 Pack (20 pcs)

₹ 1,528.36

1 Pack(s)

400 Pieces Per Package

5 Day(s) or more 8 Cylindrical case included 2.5 4989999821550 352-3730 110 (/pack) 1 Pack (400 pcs)

₹ 1,056.25

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 12 Cylindrical case included 3.5 4989999238150 258-3861 80 (/pack) 1 Pack (100 pcs)

₹ 831.71

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 15 Cylindrical case included 4.0 4989999238167 258-3879 60 (/pack) 1 Pack (50 pcs)

Basic Specifications

  • Material
    Aluminum (A1100P)
  • Conforming tools
    THP-SP (Inner Diameter 10-15 mm), THP-P (Inner Diameter 4-15 mm), THP-PH (Inner Diameter 4-15 mm), THP-HP (Inner Diameter 8-15 mm)
  • Features
    Rust resistant and ideal for continuous operation such as for the pliers type with its double sided eyelets made of material softer than brass or stainless steel.
  • Specifications
    Packaging included
  • Application
    For repairing and reinforcing holes in belts, curtains, blue plastic sheets, aprons and bags.

Product Description

Rust resistant and ideal for continuous operation such as for the pliers type with its double sided eyelets made of material softer than brass or stainless steel. For repairing and reinforcing holes in belts, curtains, blue plastic sheets, aprons and bags.

Part Number
P-THP-A4
P-THP-A5
P-THP-A7
P-THP-A8
P-THP-A10
P-THP-A12
THP-A8
THP-A12
THP-A15
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Diameter
(mm)
Details Type Usable thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 315.67

1 Pack(s)

100 Pieces Per Package

8 Day(s) or more 4 Includes Blister Pack 1.5 4989999037890 380-4216 13 (/pack) 1 Pack (100 pcs)

₹ 372.85

1 Pack(s)

100 Pieces Per Package

8 Day(s) or more 5 Includes Blister Pack 2 4989999037906 380-4224 19 (/pack) 1 Pack (100 pcs)

₹ 316.05

1 Pack(s)

50 Pieces Per Package

8 Day(s) or more 7 Includes Blister Pack 2.5 4989999037913 380-4232 14 (/pack) 1 Pack (50 pcs)

₹ 216.75

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 8 Includes Blister Pack 2.5 4989999821772 352-3951 10 (/pack) 1 Pack (20 pcs)

₹ 231.67

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 10 Includes Blister Pack 3.0 4989999238051 258-3828 14 (/pack) 1 Pack (20 pcs)

₹ 330.18

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 12 Includes Blister Pack 3.5 4989999238068 258-3836 16 (/pack) 1 Pack (20 pcs)

₹ 1,528.36

1 Pack(s)

400 Pieces Per Package

5 Day(s) or more 8 Cylindrical case included 2.5 4989999821550 352-3730 110 (/pack) 1 Pack (400 pcs)

₹ 1,056.25

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 12 Cylindrical case included 3.5 4989999238150 258-3861 80 (/pack) 1 Pack (100 pcs)

₹ 831.71

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 15 Cylindrical case included 4.0 4989999238167 258-3879 60 (/pack) 1 Pack (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is difficult to rust, and the double sided eyelet made of soft raw materials compared with brass or stainless steel, excellent in continuous work such as pliers type.

Specification

●Compatible Tools: THP-SP(inner diameter 10 to 15mm)/THP-P (inner diameter 4 to 15mm)/THP-PH(inner diameter 4 to 15mm)/THP-HP(inner diameter 8 to 15mm)

Materials

●Aluminum(A1100P)
X
whatsapp-qr whatsapp-icon