(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Stainless Steel Scraper

Stainless Steel Scraper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,028.64 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KZ1-10
KZ1-22
KZ1-30
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Blade Length
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

₹ 2,028.64

2 Piece(s) 6 Day(s) or more 10 38 165 4989433734835 373-5613 50

₹ 2,028.64

2 Piece(s) 6 Day(s) or more 22 50 180 4989433721026 373-5630 80

₹ 2,670.22

2 Piece(s) 6 Day(s) or more 30 52 180 4989433721033 373-5672 80

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade thickness(mm)
    1.4
  • Features
    It is a standard stainless steel scraper.
  • Material (grip)
    Plywood

Product Description

It is a standard stainless steel scraper.

Part Number
KZ1-10
KZ1-22
KZ1-30
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Blade Length
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

₹ 2,028.64

2 Piece(s) 6 Day(s) or more 10 38 165 4989433734835 373-5613 50

₹ 2,028.64

2 Piece(s) 6 Day(s) or more 22 50 180 4989433721026 373-5630 80

₹ 2,670.22

2 Piece(s) 6 Day(s) or more 30 52 180 4989433721033 373-5672 80

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon