Loading...

Rainy Megaphone (Waterproof Type)

Brand :
NOBORU

Caution

    Product Description

    Lightweight, high output type.

    Features

    ●High power and lightweight type

    Specification

    ●Rated Output(W):15.0
    ●Voice Notification Distance(m):Approx. 315
    ●Caliber(mm):200.0
    ●Total Length(mm):300
    ●Power Supply:AA Battery x 10
    ●Strap Length: 400mm
    ●Battery Sold Separately
    ●Protection Grade: IP65(conforming to JIS C 0920)