Specifications of TCC-YB
-
- Product Type
- Safety cone
-
- Color
- Yellow/Black
-
- Width x Height(mm)
- 380×700
-
- JAN Code
- 4989999261868
-
- Trusco Code
- 445-4235
-
- Mass(g)
- 855
-
- Features
- The yellow and black two tone color draws attention. Light weight makes it easy to carry and easy to install. The yellow part of the tape is reflective, ensuring that it stands out even in dark places whenever light hits it.
-
- Application
- Construction sites and parking lots.
-
- Material
- Polyethylene (PE)
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Amount Of Content |
|
₹ 1,444.00
|
5 Piece(s)
|
|
5 Day(s) or more
|
10 |
1 pc. |
Basic Specifications
-
- Product Type
- Safety cone
-
- Color
- Yellow/Black
-
- Width x Height(mm)
- 380×700
-
- JAN Code
- 4989999261868
-
- Trusco Code
- 445-4235
-
- Mass(g)
- 855
-
- Features
- The yellow and black two tone color draws attention. Light weight makes it easy to carry and easy to install. The yellow part of the tape is reflective, ensuring that it stands out even in dark places whenever light hits it.
-
- Application
- Construction sites and parking lots.
-
- Material
- Polyethylene (PE)
-
- Amount Of Content
- 1 pc.
Product Description
The yellow and black two-tone color draws attention. Light weight makes it easy to carry and install. The yellow part of the tape is reflective, so it stands out even in dark places whenever light hits it. Construction sites and parking lots.
Specifications of TCC-YB
-
- Product Type
- Safety cone
-
- Color
- Yellow/Black
-
- Width x Height(mm)
- 380×700
-
- JAN Code
- 4989999261868
-
- Trusco Code
- 445-4235
-
- Mass(g)
- 855
-
- Features
- The yellow and black two tone color draws attention. Light weight makes it easy to carry and easy to install. The yellow part of the tape is reflective, ensuring that it stands out even in dark places whenever light hits it.
-
- Application
- Construction sites and parking lots.
-
- Material
- Polyethylene (PE)
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Amount Of Content |
|
₹ 1,444.00
|
5 Piece(s)
|
|
5 Day(s) or more
|
10 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy