Loading...

Kerosene Infrared Heater Sun Stove

Brand :
SHIZUOKA SEIKI

Caution

    Product Description

    Features

    ●Equipped an eco mode that does not overheat.
    ●With a safety key(mischief prevention function).
    ●Ignite in 8 seconds.

    Specification

    ●Power(V):Single Phase 100
    ●Heating Output(kW/h):8.3 to 16.5
    ●Tank Capacity(L):20
    ●Main Body Dimension(mm) W x D x H:516 x 697 x 850
    ●Electricity Consumption 37/36W(50/60 Hz)
    ●Thermal Output: 7100 to Max 14200kcal/h
    Kerosene Infrared Heater Sun Stove | SHIZUOKA SEIKI | MISUMI India