(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Tool Connecting Wire, Wire Length (mm) 40/ 170

Tool Connecting Wire, Wire Length (mm) 40/ 170

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TALW-16S

  • Product Type
    Tool Connection Cord
  • Core diameter(mm)
    1.6
  • Wire Length(mm)
    40
  • Compatible Model
    TAL Series
  • Load Resistance(kg)
    2–3
  • JAN Code
    4989999299137
  • Trusco Code
    431-1027
  • Mass(g)
    5
  • Features
    It is a tool for installing tools to safety loop.
  • Application
    For installing tools to safety loop.
  • Quantity
    1 pc.
Part Number
TALW-16S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 292.55

10 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Tool Connection Cord
  • Core diameter(mm)
    1.6
  • Wire Length(mm)
    40
  • Compatible Model
    TAL Series
  • Load Resistance(kg)
    2–3
  • JAN Code
    4989999299137
  • Trusco Code
    431-1027
  • Mass(g)
    5
  • Features
    It is a tool for installing tools to safety loop.
  • Application
    For installing tools to safety loop.
  • Quantity
    1 pc.

Product Description

A stainless steel tool fixture for safety loops .
Compatible with the TAL series.

Specifications of TALW-16S

  • Product Type
    Tool Connection Cord
  • Core diameter(mm)
    1.6
  • Wire Length(mm)
    40
  • Compatible Model
    TAL Series
  • Load Resistance(kg)
    2–3
  • JAN Code
    4989999299137
  • Trusco Code
    431-1027
  • Mass(g)
    5
  • Features
    It is a tool for installing tools to safety loop.
  • Application
    For installing tools to safety loop.
  • Quantity
    1 pc.
Part Number
TALW-16S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 292.55

10 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Wires with coating are used and are excellent in corrosion resistance and abrasion resistance.

Usage

●For tool installation to safety loop.

Specification

●Compatible Model: TAL Series