(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Incision-Resistant Gloves, Cut Resistant Gloves NBR (Level 5)

Incision-Resistant Gloves, Cut Resistant Gloves NBR (Level 5)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,609.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCRG-5NBR-L
TCRG-5NBR-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

₹ 1,612.00

3 Piece(s) 5 Day(s) or more L 23.5 18.5 8 4989999239607 437-2786 83 1 Pair

₹ 1,609.00

3 Piece(s) 5 Day(s) or more M 23 18 7.5 4989999239591 437-2778 79 1 Pair

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    13
  • Thickness(mm)
    1.4
  • Wrist elastic color
    Red
  • Specification details
    2.5-Thread Weave Cut-Resistant Level 5 (EN388)
  • Glove part
    Ultrahigh strength polyethylene fiber, polyurethane fiber, glass fiber
  • Slip prevention part
    Nitrile Rubber
  • Inner capacity
    1 Pair

Product Description

Glove with level 5 cut resistance (test compliant with EN388) to protects hands from the risk of getting cut.
[Features]
· A glove that uses a weave of ultra-high strength polyethylene and glass fibers to achieve a cut resistance score of level 5.
· The stopper uses nitrile rubber (NBR) with excellent resistance to slipping, oil, and abrasion.
· Due to its long fibers, it creates far less dust compared with short aramid fiber.
[Applications]
· Convenient for work at sites with a high risk of cut injuries, such as when handling blades or items with burrs.

Part Number
TCRG-5NBR-L
TCRG-5NBR-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

₹ 1,612.00

3 Piece(s) 5 Day(s) or more L 23.5 18.5 8 4989999239607 437-2786 83 1 Pair

₹ 1,609.00

3 Piece(s) 5 Day(s) or more M 23 18 7.5 4989999239591 437-2778 79 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon