(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nitrile Rubber Gloves, Chemical Shield, Medium

Nitrile Rubber Gloves, Chemical Shield, Medium
  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 420.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Total Length(cm)
    31.5
  • Color
    Green
  • Thickness(mm)
    0.38
  • Features
    Medium thickness oil and chemical resistant gloves that combiner ease of use and durability. Gloves are flocked on the inside for easy wearing and removal.
  • Use
    Handling of petroleum, chemical industry, chemicals.
  • Body
    Surface: Nitrile Rubber (NBR), Lining: Cotton
  • Inner capacity
    1 Pair

Product Description

These oil and chemical-resistant gloves have a medium thickness that provides both durability and ease of use. The inside of the gloves are flocked for easy wearing and removal. For use in the petroleum and chemical industries and with chemicals.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language