(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nitrile Rubber Gloves, Nitrile, Thin (3 Pairs)

Nitrile Rubber Gloves, Nitrile, Thin (3 Pairs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8674

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    Blue
  • Length of Middle Finger(cm)
    30
  • Palm perimeter(cm)
    18.7
  • Color
    7.3
  • JAN Code
    4904510886740
  • Trusco Code
    434-9229
  • Mass(g)
    90/pack
  • Material
    Synthetic Rubber (Nitrile Rubber)
  • Mass(g/box)
    0.2
  • Application
    Oil and chemical work.
  • Features
    Thin type which fits fingertips.
  • Amount Of Content
    1 Pack (3 pcs)
Part Number
8674
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 472.05

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 1 Pack (3 pcs)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

Product Description

Thin gloves that fit to the fingertips. Oil and chemical work.

Specifications of 8674

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    Blue
  • Length of Middle Finger(cm)
    30
  • Palm perimeter(cm)
    18.7
  • Color
    7.3
  • JAN Code
    4904510886740
  • Trusco Code
    434-9229
  • Mass(g)
    90/pack
  • Material
    Synthetic Rubber (Nitrile Rubber)
  • Mass(g/box)
    0.2
  • Application
    Oil and chemical work.
  • Features
    Thin type which fits fingertips.
  • Amount Of Content
    1 Pack (3 pcs)
Part Number
8674
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 472.05

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 1 Pack (3 pcs)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list