(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Professional Safety Boots DX (with Toebox)

Professional Safety Boots DX (with Toebox)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 5,524.69 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSBG-24
TSBG-24.5
TSBG-25
TSBG-25.5
TSBG-26
TSBG-26.5
TSBG-27
TSBG-28
TSBG-29
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Shoe length
(cm)
JAN Code Trusco Code Mass Amount Of Content

₹ 5,524.69

1 Piece(s) 5 Day(s) or more 24 34 4989999234145 433-5660 1450g 1 Pairs

₹ 5,534.95

1 Piece(s) 5 Day(s) or more 24.5 34 4989999234152 433-5678 1470g 1 Pairs

₹ 5,543.87

1 Piece(s) 5 Day(s) or more 25 34 4989999234169 433-5686 1490g 1 Pairs

₹ 5,571.91

1 Piece(s) 5 Day(s) or more 25.5 35 4989999234176 433-5694 1550g 1 Pairs

₹ 5,634.51

1 Piece(s) 5 Day(s) or more 26 35 4989999234183 433-5708 1680g 1 Pairs

₹ 5,634.51

1 Piece(s) 5 Day(s) or more 26.5 35 4989999234190 433-5716 1680g 1 Pairs

₹ 5,639.65

1 Piece(s) 5 Day(s) or more 27 36 4989999234206 433-5724 1690g 1 Pairs

₹ 5,672.84

1 Piece(s) 5 Day(s) or more 28 36 4989999234213 433-5732 1760g 1 Pairs

₹ 5,714.95

1 Piece(s) 5 Day(s) or more 29 36 4989999234220 433-5741 1850g 1 Pairs

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Boots
  • Antistatic Function
    NA
  • Upper Type
    Without String
  • Oil Resistance
    NA
  • Color
    Black
  • Toe box
    Available
  • Color Details
    Black/Orange
  • Foot width size
    EE
  • Features
    Colored work boots with a 4-layer structure of rubber, nylon mesh, and rubber and sweat-absorbing fabric with excellent strength. Honeycomb mesh insoles are provided to reduce fatigue. The bottom is engraved to provide slip-resistance. (Rubber Sole) With reflection tape. Safety boots with iron toe caps.
  • Pressure-resistant load
    15kN
  • Toe box material
    Made of steel (Separate item equivalent to JIS Standard Class H)
  • Body/sole material
    Rubber
  • Lining material
    Knitted Fabric
  • Amount Of Content
    1 Pairs

Product Description

Colored work boots with a 4-layer structure of rubber, nylon mesh, and rubber and sweat-absorbing fabric with excellent strength. Honeycomb mesh insoles are provided to reduce fatigue. The bottom has a sculptural structure that prevents slipping. (Rubber sole). Includes reflective tape.

Part Number
TSBG-24
TSBG-24.5
TSBG-25
TSBG-25.5
TSBG-26
TSBG-26.5
TSBG-27
TSBG-28
TSBG-29
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Shoe length
(cm)
JAN Code Trusco Code Mass Amount Of Content

₹ 5,524.69

1 Piece(s) 5 Day(s) or more 24 34 4989999234145 433-5660 1450g 1 Pairs

₹ 5,534.95

1 Piece(s) 5 Day(s) or more 24.5 34 4989999234152 433-5678 1470g 1 Pairs

₹ 5,543.87

1 Piece(s) 5 Day(s) or more 25 34 4989999234169 433-5686 1490g 1 Pairs

₹ 5,571.91

1 Piece(s) 5 Day(s) or more 25.5 35 4989999234176 433-5694 1550g 1 Pairs

₹ 5,634.51

1 Piece(s) 5 Day(s) or more 26 35 4989999234183 433-5708 1680g 1 Pairs

₹ 5,634.51

1 Piece(s) 5 Day(s) or more 26.5 35 4989999234190 433-5716 1680g 1 Pairs

₹ 5,639.65

1 Piece(s) 5 Day(s) or more 27 36 4989999234206 433-5724 1690g 1 Pairs

₹ 5,672.84

1 Piece(s) 5 Day(s) or more 28 36 4989999234213 433-5732 1760g 1 Pairs

₹ 5,714.95

1 Piece(s) 5 Day(s) or more 29 36 4989999234220 433-5741 1850g 1 Pairs

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon