(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insole (With Plate for Protecting Soles)

Insole (With Plate for Protecting Soles)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TIS-LL

  • Product Type
    Liner
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Other
    Option
  • Standard
    No Standard
  • Compatible Shoe Size(cm)
    27.0~28.0
  • JAN Code
    4989999239485
  • Trusco Code
    437-2662
  • Features
    Nails, glass, and other protrusions are protected. A woven fiber lining is used for excellent moisture absorption, and an heel portion impact absorption part is induced. The heel is a coupling sole that firmly supports the leg and body by reducing wobbling.
  • Specifications
    Antibacterial / Odor-resistant Treated Dry Mesh
  • Material
    EVA antibacterial and deodorant treated sponge, dry mesh
  • Application
    Prevents accidentally stepping on nails, etc.
  • Stumble-proofing plate thickness(mm)
    0.5 (Stainless steel)
  • Mass
    165 g/set
  • Amount Of Content
    1 Set (2 Plates)
Part Number
TIS-LL
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 1,755.45

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 1 Set (2 Plates)

Basic Specifications

  • Product Type
    Liner
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Other
    Option
  • Standard
    No Standard
  • Compatible Shoe Size(cm)
    27.0~28.0
  • JAN Code
    4989999239485
  • Trusco Code
    437-2662
  • Features
    Nails, glass, and other protrusions are protected. A woven fiber lining is used for excellent moisture absorption, and an heel portion impact absorption part is induced. The heel is a coupling sole that firmly supports the leg and body by reducing wobbling.
  • Specifications
    Antibacterial / Odor-resistant Treated Dry Mesh
  • Material
    EVA antibacterial and deodorant treated sponge, dry mesh
  • Application
    Prevents accidentally stepping on nails, etc.
  • Stumble-proofing plate thickness(mm)
    0.5 (Stainless steel)
  • Mass
    165 g/set
  • Amount Of Content
    1 Set (2 Plates)

Product Description

Protects feet from nails, glass, and other protruding objects. A woven fiber lining is used for excellent moisture absorption. Shock absorbing pad is included in the heel part. A cup insole that firmly supports the heel, suppressing wobbling of body and legs. Prevents accidentally stepping on nails, etc.

Specifications of TIS-LL

  • Product Type
    Liner
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Other
    Option
  • Standard
    No Standard
  • Compatible Shoe Size(cm)
    27.0~28.0
  • JAN Code
    4989999239485
  • Trusco Code
    437-2662
  • Features
    Nails, glass, and other protrusions are protected. A woven fiber lining is used for excellent moisture absorption, and an heel portion impact absorption part is induced. The heel is a coupling sole that firmly supports the leg and body by reducing wobbling.
  • Specifications
    Antibacterial / Odor-resistant Treated Dry Mesh
  • Material
    EVA antibacterial and deodorant treated sponge, dry mesh
  • Application
    Prevents accidentally stepping on nails, etc.
  • Stumble-proofing plate thickness(mm)
    0.5 (Stainless steel)
  • Mass
    165 g/set
  • Amount Of Content
    1 Set (2 Plates)
Part Number
TIS-LL
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 1,755.45

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 1 Set (2 Plates)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adopted a moss stitch lining with excellent moisture absorption.

Specification

●SPQ(set):5
●Stepping Prevention Plate Thickness: 0.5mm(stainless steel)
●Stepping Resistance 1100N or more

Materials

●EVA Sponge Antibacterial Deodorized Treated Dry Mesh
X
whatsapp-qr whatsapp-icon