(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Helmet-Mounted Disaster Prevention Face Shield (Easy Removable)

Helmet-Mounted Disaster Prevention Face Shield (Easy Removable)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

Specifications of BM-HFC

  • Shape
    Face shield
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Lens color
    Clear
  • equipped
    Helmet-mounted
  • Lens Thickness(mm)
    2
  • JAN Code
    4989999246353
  • Trusco Code
    438-8127
  • Lens Material
    Polycarbonate
  • Frame Material
    ABS Resin
  • Mass(g)
    230
  • Features
    Face shield that can be easily attached to/removed from helmets. The easily-replaced lens features excellent shock and scratch resistance. Can be used for most helmets.
  • Amount Of Content
    1 pc.

Loading...

Part Number
BM-HFC
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,020.33

5 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

A disaster prevention face shield which can be simply attached to and removed from helmets. The easily-replaced lens features excellent shock and scratch resistance. Compatible with almost all helmets.

Specifications of BM-HFC

  • Shape
    Face shield
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Lens color
    Clear
  • equipped
    Helmet-mounted
  • Lens Thickness(mm)
    2
  • JAN Code
    4989999246353
  • Trusco Code
    438-8127
  • Lens Material
    Polycarbonate
  • Frame Material
    ABS Resin
  • Mass(g)
    230
  • Features
    Face shield that can be easily attached to/removed from helmets. The easily-replaced lens features excellent shock and scratch resistance. Can be used for most helmets.
  • Amount Of Content
    1 pc.

Loading...

Part Number
BM-HFC
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,020.33

5 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

Product Specifications

Features

●The lenses that can be easily replaced are excellent in impact and scratch resistance.

Specification

●Installation:Helmet Mount
●Lens Color:Clear
●SPQ(piece):10
●ANSI Compliant(Z87.1) 
●Lens Thickness: Approx. 2mm
●Compatible Helmet: MP Type/Baseball Cap Type (flat type is not possible)/Groove Type

Materials

●Frame: ABS Resin 
●Lens: Polycarbonate

Warning

●The frame is common with BM-HAC.
●BM-HAC-SP lens can also be installed.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list