Loading...

Light Shielding Goggles, Safety Glasses For Laser (For CO₂ Laser)

Brand :
RIKEN OPTECH

Caution

    Product Description

    Protective goggles for lasers (for CO2 lasers).

    [Features]
    · Lens angle and length can be adjusted for a comfortable fit.
    · Soft cushioning on the eaves provides good face contact and prevents intrusion of laser light.
    · Over glass type can be used over goggles.

    [Application]
    · CO2 laser, companies / university laboratories, processing machine manufacturers, equipment users, automotive plants, welding, telecommunications, etc.

    Specification

    ●Lens Color:Green
    ●SPQ(piece):1
    ●CO2 Laser OD Value: 10
    ●Adaptive Wavelength: 5300 to 10600nm
    ●Visible Light Transmittance: 50%
    ●Lens Thickness: 1.5mm

    Materials

    ●Lens: Polycarbonate
    ●Frame: Nylon