(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Reversible sheet "Barrier sheet #3000"

Reversible sheet "Barrier sheet #3000"

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of BRA3654

  • Product Model
    Color Sheet
  • Thickness(mm)
    0.25
  • Width x Length(m)
    3.52X5.31
  • Color
    OD Green
  • Shape
    Foldable Type
  • Grommet Number(Piece)
    20
  • Grommet Pitch(cm)
    90
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter 12 mm)
  • Color Detail
    Front Surface / OD Green, Back Surface / Beige
  • JAN Code
    4962074707604
  • Trusco Code
    377-8461
  • Features
    Reversible type #3000 sheet that can be used on both sides, as well as for viewing nature outdoors.
  • Use
    Anti-UV cover for large sandbags.
  • Tensile Strength
    Length 665 N/5 cm, Width 575 N/5 cm
  • Endurance Period
    Approximately 1 years
  • Mass(g)
    2970
  • Amount Of Content
    1 pc.
Part Number
BRA3654
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 5,834.84

2 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Model
    Color Sheet
  • Thickness(mm)
    0.25
  • Width x Length(m)
    3.52X5.31
  • Color
    OD Green
  • Shape
    Foldable Type
  • Grommet Number(Piece)
    20
  • Grommet Pitch(cm)
    90
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter 12 mm)
  • Color Detail
    Front Surface / OD Green, Back Surface / Beige
  • JAN Code
    4962074707604
  • Trusco Code
    377-8461
  • Features
    Reversible type #3000 sheet that can be used on both sides, as well as for viewing nature outdoors.
  • Use
    Anti-UV cover for large sandbags.
  • Tensile Strength
    Length 665 N/5 cm, Width 575 N/5 cm
  • Endurance Period
    Approximately 1 years
  • Mass(g)
    2970
  • Amount Of Content
    1 pc.

Product Description

A reversible version of the #3000 sheet, either the front or back can be used depending on the application and look. Large sandbag cover for UV prevention.

Specifications of BRA3654

  • Product Model
    Color Sheet
  • Thickness(mm)
    0.25
  • Width x Length(m)
    3.52X5.31
  • Color
    OD Green
  • Shape
    Foldable Type
  • Grommet Number(Piece)
    20
  • Grommet Pitch(cm)
    90
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter 12 mm)
  • Color Detail
    Front Surface / OD Green, Back Surface / Beige
  • JAN Code
    4962074707604
  • Trusco Code
    377-8461
  • Features
    Reversible type #3000 sheet that can be used on both sides, as well as for viewing nature outdoors.
  • Use
    Anti-UV cover for large sandbags.
  • Tensile Strength
    Length 665 N/5 cm, Width 575 N/5 cm
  • Endurance Period
    Approximately 1 years
  • Mass(g)
    2970
  • Amount Of Content
    1 pc.
Part Number
BRA3654
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 5,834.84

2 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

Reversible sheet "Barrier sheet #3000"

Reversible sheet "Barrier sheet #3000"

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language