(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Bath Bond Q

Bath Bond Q

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 497.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
04889
4884
4888
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Details JAN Code Trusco Code Amount Of Content

₹ 497.82

2 Piece(s) 6 Day(s) or more Aluminum 4901490048892 447-4392 1 pc (50 ml)

₹ 497.82

2 Piece(s) 5 Day(s) or more White 4901490048847 447-4376 1 pc (50 ml)

₹ 497.82

2 Piece(s) 5 Day(s) or more Clear 4901490048885 447-4384 1 pc (50 ml)

Basic Specifications

  • Product Model
    Sealing Agent
  • Mass(g)
    105
  • Features
    Improved work efficiency due to the rapid curing type. Water-resistant, heat-resistant, cold-resistant, weather proof. Contains anti-mold agent.
  • Use
    A waterproof seal for gaps in drain pipes, etc.
  • Operating Temperature Range
    -40~150℃
  • Main Component Material
    Silicone Resin-based
  • Amount Of Content
    1 pc (50 ml)

Product Description

Improved work efficiency due to the rapid curing type. Features outstanding water resistance, heat resistance, cold resistance and weather resistance. Contains a mildew-proofing agent. A waterproof seal for gaps in drain pipes, etc.

Part Number
04889
4884
4888
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Details JAN Code Trusco Code Amount Of Content

₹ 497.82

2 Piece(s) 6 Day(s) or more Aluminum 4901490048892 447-4392 1 pc (50 ml)

₹ 497.82

2 Piece(s) 5 Day(s) or more White 4901490048847 447-4376 1 pc (50 ml)

₹ 497.82

2 Piece(s) 5 Day(s) or more Clear 4901490048885 447-4384 1 pc (50 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Waterproof seal for crevice such as drainage pipe.

Specification

●Capacity(ml):50
●SPQ(piece):10
●Working Temperature Range: -40 to 150°C

Materials

●Principal Component: Silicone Resin