(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Micro-Pressure Adjustment Device with Fin for Analyzer

Double Micro-Pressure Adjustment Device with Fin for Analyzer
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

With extremely few pressure fluctuations, it is optimal for high purity gas. With fins and with anti-freeze function. For minute pressure. For lowered temperature gas analyzer, for incubator for research

Double Micro-Pressure Adjustment Device with Fin for Analyzer
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
NHW1BLTRC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 70,044.13

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Model Gas Regulator Fluid Used Gas Standard Flow 5L/min
Exit Connector Rc1/4 Primary Working Pressure 2~15MPa Secondary Side Working Pressure 0.01~0.1MPa
Fluid Carbonic Acid Gas Material / Body Brass Trusco Code 434-4782
Entry Connector W22-14 (Right) Mass(g) 1300 Features With extremely few pressure fluctuations, it is optimal for high purity gas. With fins and with anti-freeze function. For micro-pressure.
Use For lowered temperature gas analyzer, for incubator for research
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list