(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Pressure Adjustment Device for Analyzer

Double Pressure Adjustment Device for Analyzer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32,337₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

With extremely few pressure fluctuations, it is optimal for high purity gas. Used for analyzers, and in research

Double Pressure Adjustment Device for Analyzer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32,337₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
MSR1B11TRC
MSR1B13TRC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFluid Used Standard Flow Fluid Trusco Code Entry Connector

₹ 32,336.91

1 Piece(s) 6 Day(s) or more Oxygen60L/minOxygen, Nitrogen, Oxygen, Argon, Air434-4723W22-14 (Right)

₹ 32,336.91

1 Piece(s) 5 Day(s) or more Gas120L/minHelium434-4740W21-14 (Left)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFluid Used Standard Flow Fluid Trusco Code Entry Connector

Loading...

  1. 1

Basic Information

Product Model Gas Regulator Exit Connector Rc1/4 Primary Working Pressure 2~15MPa
Secondary Side Working Pressure 0.05~0.6MPa Material / Body Brass Mass(g) 1900
Features With extremely few pressure fluctuations, it is optimal for high purity gas. Use Used for analyzers, and in research
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list